Button-Head Screw M8x60, bright zinc-plated
8.0.000.11

Button-Head Screw M8x60, bright zinc-plated

8.0.000.11

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/8000011
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Button-Head Screw M8x60, bright zinc-plated
8.0.000.11

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
1 pce.
Weight
m = 23.8 g
ESD
ESD-safe = Yes
Button-Head Screw M8x60, bright zinc-plated
8.0.000.11

Details

Property class 10.9 (bright zinc-plated designs)
Button-Head Screw M8x60, bright zinc-plated
8.0.000.11

Accessoires / Service

Cap, Button-Head Screw M8, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.606.67
Button-Head Screw M8x60, bright zinc-plated
8.0.000.11

Tools

Key Insert 5 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.644.68
Key Insert 5 A/F-1/4″ short
Delivery unit
1 pce.
Article-No.
0.0.654.33
Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29
L-Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.89
L-Key 5 A/F NO
Delivery unit
1 pce.
Article-No.
0.0.492.59
Ball-Headed Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.54
Security L-Key Set 2.5-6 A/F
Delivery unit
1 set
Article-No.
0.0.627.48

Downloads

ESD Product Qualification(328 KB)
Button-Head Screw M8x60, bright zinc-plated
8.0.000.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23110101
eCl@ss 4.0
23110102
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 7.1
23110102
eCl@ss 8.0
23110102
UNSPSC 7.0
31161501
UNSPSC 9.0
31161501
customs tariff number
73181568