Multi Bracket 12 Zn
0.0.007.18

Multi Bracket 12 Zn

0.0.007.18

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/718
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Multi Bracket 12 Zn
0.0.007.18

Attributes

Line
line 12
Delivery unit
1 set
Weight
m = 120 g
ESD
ESD-safe = No
Thread
M6
Multi Bracket 12 Zn
0.0.007.18

Details

Bracket, die-cast zinc, RAL9006 white aluminium
Locating lug, die-cast zinc, RAL9006 white aluminium
Square nut DIN 562-M6, St, bright zinc-plated
Retaining plate, St
Universal element for fastening panels to Line 12 profiles.
Since the location lug can be adjusted in various positions within the bracket across the profile groove, panels can be positioned virtually flush with the outer face of the profile irrespective of their thickness.
Multi Bracket 12 can be moved along the profile groove so that it can be easily aligned with the hole in the panel element.
The panel element with through hole is secured by means of an M6 bolt fitted into the square nut of Multi Bracket 12 Zn.
If the panel element is of sufficient thickness, Multi Bracket 12 can also be secured internally so that the fastening is not visible and cannot be detached.
Multi Bracket 12 Zn
0.0.007.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
79070000