Transverse Carriage Plate 6 119x119
0.0.714.07

Transverse Carriage Plate 6 119x119

0.0.714.07

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/71407
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Transverse Carriage Plate 6 119x119
0.0.714.07

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 230 g
ESD
ESD-safe = No
Transverse Carriage Plate 6 119x119
0.0.714.07

Details

1 Transverse Carriage Plate, Al
Installation materials
Transverse Carriage Plate 6 119x119 speeds up the design of multi-axis systems based on Linear Units KGT 6 60 P20 and GSF 6 60 and Linear Guide 6 60 PS. It can also be used as a universal adapter between a Linear Unit and Line 6 and 8 profiles.
The mounting plate is screwed to the guide carriage. All the necessary holes are drilled into the Transverse Carriage Plate at the factory.
Transverse Carriage Plate 6 119x119
0.0.714.07

Accessoires / Service

Linear Unit GSF 8 40 R10
Delivery unit
1 pce.
Article-No.
0.0.655.98
Linear Unit GSF 6 60 TR 12x3
Delivery unit
1 pce.
Article-No.
0.0.714.00
Linear Unit LRE 5 D6 60x20 ZU 40 R10
Delivery unit
1 pce.
Article-No.
0.0.666.89
Linear Unit KGT 6 60 P20
Delivery unit
1 pce.
Article-No.
0.0.706.00

Downloads

Assembly instruction(1 MB)
Transverse Carriage Plate 6 119x119
0.0.714.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76169990