Clip Holder 8, black
0.0.710.12

Clip Holder 8, black

0.0.710.12

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/71012
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Clip Holder 8, black
0.0.710.12

Attributes

Line
Work Bench System
Property
black
Delivery unit
1 pce.
Weight
m = 16 g
ESD
ESD-safe = No
Clip Holder 8, black
0.0.710.12

Details

1 Clip Holder 8, black
1 clip, 32 mm 
Clip Holder 8 securely holds material in small bags and cartons weighing up to 0.5 kg in total. It offers a simple way to keep things in easy reach. The holder can be attached horizontally or vertically to a Line 8 groove and clips into place with no need for a screw fixing.
Insert the hammer head of Clip Holder 8 directly into the groove and twist it 45° clockwise or anti-clockwise, depending on how you want the clip to be oriented.
Clip Holder 8, black
0.0.710.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
44111501
UNSPSC 9.0
44111501
customs tariff number
83059000