Test Lead Holder 8, grey similar to RAL 7042
0.0.709.91

Test Lead Holder 8, grey similar to RAL 7042

0.0.709.91

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70991
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set, 5 elements
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Test Lead Holder 8, grey similar to RAL 7042
0.0.709.91

Attributes

Line
Work Bench System
Material
PA-GB
Property
grey similar to RAL 7042
Delivery unit
1 set, 5 elements
Weight
m = 115 g
ESD
ESD-safe = No
Test Lead Holder 8, grey similar to RAL 7042
0.0.709.91

Details

Clutter-free cables! item Test Lead Holder 8 is a secure and organised solution for stowing test leads and other cables with connectors.
By simply twisting the Holder into a Line 8 groove, you can create space for a large number of cables. You can even sort thicker cables by adjusting the distance between two elements. Included in the scope of supply are five individual holder elements.
Test Lead Holder 8 complements the comprehensive item Hook and Holder System and is also available in an ESD-safe version.
Test Lead Holder 8, grey similar to RAL 7042
0.0.709.91

Accessoires / Service

Hook and Holder Assortment, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.691.19
Hook and Holder Assortment, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.691.16
Holder Assortment, grey similar to RAL 7042
Delivery unit
1 set
Article-No.
0.0.691.18
Holder Assortment, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.691.14
Groove Plate Profile 8 400x14, natural
Delivery unit
cut-off max. 4000 mm
Article-No.
0.0.678.02
Test Lead Holder 8, grey similar to RAL 7042
0.0.709.91

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39269097