Transverse Carriage Plate 6 60 190x119
0.0.708.75

Transverse Carriage Plate 6 60 190x119

0.0.708.75

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70875
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Transverse Carriage Plate 6 60 190x119
0.0.708.75

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 350 g
ESD
ESD-safe = No
Transverse Carriage Plate 6 60 190x119
0.0.708.75

Details

Transverse carriage plate 6 60x60, Al
2 Caps X 6 60x12, PA-GF, grey
8 Hexagon Socket Head Cap Screws DIN 912-M3x8, St, bright zinc-plated
Transverse carriage plate 6 60x60, Al
2 Caps X 6 60x12, PA-GF, grey
8 Hexagon Socket Head Cap Screws DIN 912-M3x8, St, bright zinc-plated
Carriage Plate 6 60 190x60 and Transverse Carriage Plate 6 60 190x119 are universal fastening points for attachments to Linear Unit KGT 6 60 P20 and Linear Guide 6 60 PS. They can be used as an alternative to the carriages included in the scope of delivery.
In addition to all the benefits of the Carriage Plate, the Transverse Carriage Plate also enables the rigid connection of adaptations running at a right angle to the linear technology. For example, robust Carriages that can accommodate high torque loads can be installed between two linear technology components. What’s more, the Transverse Carriage Plate makes it even easier to build gantry solutions.

Downloads

Assembly instruction(974 KB)
Assembly instruction(7 MB)
Transverse Carriage Plate 6 60 190x119
0.0.708.75

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76169990