Magnetic Holder D70 ESD, black similar to RAL 9005
0.0.706.93

Magnetic Holder D70 ESD, black similar to RAL 9005

0.0.706.93

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70693
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Magnetic Holder D70 ESD, black similar to RAL 9005
0.0.706.93

Attributes

Line
Work Bench System
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 63 g
ESD
ESD-safe = Yes
Magnetic Holder D70 ESD, black similar to RAL 9005
0.0.706.93

Details

Magnetic Holder D70 ESD, PUR
Magnetic Holder D70 makes it easier to set down tools and store small, ferrous parts.
This insert for Holder Support D70 / D70-30° (0.0.648.36 / 0.0.648.40) and Holder Console D70 (0.0.649.26) offers an intuitive solution for keeping frequently used tools close to hand. The insert can be rotated to alter the surface angle for better ergonomic results. However, raised bumps arranged in a circle keep tools in place. The things that matter are always in easy reach.
Magnetic Holder D70 ESD, black similar to RAL 9005
0.0.706.93

Accessoires / Service

Holder Support D70, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.36
Holder Support D70-30°, black similar to RAL 9005
Delivery unit
1 set
Article-No.
0.0.648.40
Holder Console D70
Delivery unit
1 pce.
Article-No.
0.0.649.26
Magnetic Holder D70 ESD, black similar to RAL 9005
0.0.706.93

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39269097