Acrylic Glass 4mm GS, clear
0.0.705.96

Acrylic Glass 4mm GS, clear

0.0.705.96

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70596
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 3050x2030 mm
≥1
on application
cut-off max. 3020x2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Acrylic Glass 4mm GS, clear
0.0.705.96

Attributes

Material
PMMA
Property
clear
Delivery unit
cut-off max. 3020x2000 mm
Weight, spec. Surface
m = 4.72 kg/m2
ESD
ESD-safe = No
Acrylic Glass 4mm GS, clear
0.0.705.96

Details

Thickness tolerance ± 10%
When installed with Adhesive Multiblock 8 4mm (0.0.698.20), Acrylic Glass 4mm GS is an ideal transparent panel element. The clear panels are manufactured in a casting process to ensure they exhibit exceptionally high-quality optical properties. Acrylic Glass is resistant to many aggressive chemical substances as well as light, water, alkalis and aqueous solutions composed of inorganic salts. The different thermal expansion of Acrylic Glass and aluminium must be factored in with regard to tolerances.
Acrylic Glass 4mm GS, clear
0.0.705.96

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48

Downloads

Datasheet(265 KB)
Acrylic Glass 4mm GS, clear
0.0.705.96

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360402
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39205100