Rotational Damper Set 8Nm 4kt10 5.5-68 T2
0.0.704.16

Rotational Damper Set 8Nm 4kt10 5.5-68 T2

0.0.704.16

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70416
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Rotational Damper Set 8Nm 4kt10 5.5-68 T2
0.0.704.16

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 93.0 g
ESD
ESD-safe = Yes
Rotational Damper Set 8Nm 4kt10 5.5-68 T2
0.0.704.16

Details

Rotational damper 8 Nm
2 spacer sleeves D9.5/6.4-12, St, bright zinc-plated
2 washers, St, bright zinc-plated
A powerful response to load changes! If moving components build up considerable momentum, systems can be overwhelmed, thereby putting staff at risk. Bearing Block 8 80x80-50 with rotational dampers uses multi-stage damping to reliably absorb even high torques and thus control rotary motion.
The key component is easy-running Bearing Block 8 80x80-50. This precise rotary bearing can be used in opposing pairs or as a one-sided bearing. Rotational Damper Set 8Nm 4kt10 M5-68 T1 is used to ensure rotary motions are gentle and controlled. The braking torque can be extended with up to two Rotational Damper Sets 8Nm 4kt10 5.5-68 T2. This means braking torque can be scaled to 8, 16 or 24 Nm.
As required by CE standards, the rotational damper prevents the uncontrolled acceleration of an assembly and thus impact injuries. The sturdy Bearing Block is connected to a load-bearing construction via Line 8 grooves.
Rotational Damper Set 8Nm 4kt10 5.5-68 T2
0.0.704.16

Accessoires / Service

Bearing Block 8 80x80-50
Delivery unit
1 pce.
Article-No.
0.0.695.21
Rotational Damper Set 8Nm 4kt10 M5-68 T1
Delivery unit
1 set
Article-No.
0.0.704.09
Rotational Damper Set 8Nm 4kt10 5.5-68 T2
0.0.704.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23051690
eCl@ss 4.0
23050401
eCl@ss 4.1
23050401
eCl@ss 5.0
23051601
eCl@ss 5.1
23051601
eCl@ss 6.0.1
23051790
eCl@ss 7.1
23051690
eCl@ss 8.0
23051690
UNSPSC 7.0
31171504
UNSPSC 9.0
31171504
customs tariff number
84879059