Cantilever Foot 8 160x60 790x90
0.0.703.61

Cantilever Foot 8 160x60 790x90

0.0.703.61

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70361
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Cantilever Foot 8 160x60 790x90
0.0.703.61

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 5.1 kg
ESD
ESD-safe = No
Cantilever Foot 8 160x60 790x90
0.0.703.61

Details

Table foot 160x60, St, powder-coated, white aluminium similar to RAL 9006
2 Adjustable Feet D47, M10x30
Fastening elements
The flat Cantilever Foot provides a stable base with Adjustable Feet that can be adjusted from above. The Cantilever Foot is compatible with most electrically height-adjustable Table Column Sets and all profile cross-sections in the dimensions of 160x60 mm.
Cantilever Foot 8 160x60 790x90
0.0.703.61

Accessoires / Service

Cantilever Foot Set 8 160x60-790x90
Delivery unit
1 set
Article-No.
0.0.676.18
Table Column Set 1 E 230V
Delivery unit
1 set
Article-No.
0.0.693.89
Table Column Set 3 E 230V
Delivery unit
1 set
Article-No.
0.0.693.90
Table-Top Support 8 520x100
Delivery unit
1 set
Article-No.
0.0.703.60
Cantilever Foot 8 160x60 790x90
0.0.703.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
83024900