C-Hook 2x60x10, bright zinc-plated
0.0.701.51

C-Hook 2x60x10, bright zinc-plated

0.0.701.51

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70151
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 PU = 10 pcs.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
C-Hook 2x60x10, bright zinc-plated
0.0.701.51

Attributes

Line
Work Bench System
Material
St
Property
bright zinc-plated
Delivery unit
1 PU = 10 pcs.
Weight
m = 2 g
ESD
ESD-safe = No
C-Hook 2x60x10, bright zinc-plated
0.0.701.51

Details

C-Hook 2x60x10 is a universal hook made of shaped metal wire. It can be used with Chain 1.8x12 (0.0.701.38) and Sign Corner Fastener (0.0.700.92) to hang item Sign Frames from structures.
C-Hook 2x60x10, bright zinc-plated
0.0.701.51

Accessoires / Service

Hook D30-36, rotating, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.701.05
Hook D30-36, rotating ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.702.01
Screw Hook 8 M4x20
Delivery unit
1 set
Article-No.
0.0.700.94
Sign Corner Fastener, transparent
Delivery unit
1 pce.
Article-No.
0.0.700.92
Chain 1.8x12
Delivery unit
1 roll, length 25 m
Article-No.
0.0.701.38
C-Hook 2x60x10, bright zinc-plated
0.0.701.51

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23120290
eCl@ss 4.0
231202XX
eCl@ss 4.1
23120201
eCl@ss 5.0
23120201
eCl@ss 5.1
23120201
eCl@ss 6.0.1
23120290
eCl@ss 7.1
23120290
eCl@ss 8.0
23120290
UNSPSC 7.0
31162605
UNSPSC 9.0
31162605
customs tariff number
73262000