Drawer S1 H70, Adapter Set
0.0.701.28

Drawer S1 H70, Adapter Set

0.0.701.28

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70128
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Drawer S1 H70, Adapter Set
0.0.701.28

Attributes

Delivery unit
1 set
Weight
m = 0.5 kg
ESD
ESD-safe = No
Drawer S1 H70, Adapter Set
0.0.701.28

Details

Drawer S1 H70 trim, St, powder-coated, grey
4 spacers, POM
4 wood screws 5x60-TX25
2 Button-Head Screws ISO 7380-M4x6 (ULS)
2 hexagon domed cap nuts DIN 917-M4
Notes on Use and Installation
Safely stow your valuables! The lockable Drawer S1 H70 can be installed under a table top or on profiles. It safely and neatly stores personal items and work materials.
The single smooth-running Drawer pulls out to its full depth to ensure all its contents are in easy reach. Thanks to its self-closing mechanism, the Drawer always shuts completely. The cable entry point at the rear ensures that laptops and mobile phones can be charged while stored inside.
Drawer S1 H70, Adapter Set (0.0.701.28) is used to fit the Drawer flush to an item work bench for a gap-free appearance.

 

Drawer S1 H70, Adapter Set
0.0.701.28

Accessoires / Service

Drawer S1 H70
Delivery unit
1 set
Article-No.
0.0.701.29

Downloads

Assembly instruction(2 MB)
Drawer S1 H70, Adapter Set
0.0.701.28

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111903
UNSPSC 9.0
56111903
customs tariff number
83024200