Sign Hook for Mesh Panels, transparent
0.0.700.76

Sign Hook for Mesh Panels, transparent

0.0.700.76

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70076
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Sign Hook for Mesh Panels, transparent
0.0.700.76

Attributes

Line
Work Bench System
Material
PC
Property
transparent
Delivery unit
1 set
Weight
m = 3.6 g
ESD
ESD-safe = No
Sign Hook for Mesh Panels, transparent
0.0.700.76

Details

Sign Hook for Mesh Panels, right and left
Sign Hook for Mesh Panels is used to fasten item Sign Frames to corrugated mesh or mesh crates. These transparent hooks clip onto a Sign Frame and will hold it on any thin, inherently stable material.
Sign Hooks for Mesh Panels are compatible with all sizes of item Sign Frames and should always be used in pairs.
Sign Hook for Mesh Panels, transparent
0.0.700.76

Accessoires / Service

Sign Frame Holder D30, rotating, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.700.23
Sign Frame A5, red
Delivery unit
1 set
Article-No.
0.0.700.56
Sign Frame A5, yellow
Delivery unit
1 set
Article-No.
0.0.700.51
Sign Frame A5, green
Delivery unit
1 set
Article-No.
0.0.700.50
Sign Frame A4, grey
Delivery unit
1 set
Article-No.
0.0.700.55
Sign Frame A4, red
Delivery unit
1 set
Article-No.
0.0.700.53
Sign Frame A4, yellow
Delivery unit
1 set
Article-No.
0.0.700.48
Sign Frame A4, green
Delivery unit
1 set
Article-No.
0.0.700.54
Sign Frame A4 ESD, black
Delivery unit
1 set
Article-No.
0.0.700.57
Sign Frame A3, grey
Delivery unit
1 set
Article-No.
0.0.700.60
Sign Frame A3, red
Delivery unit
1 set
Article-No.
0.0.700.58
Sign Frame A3, yellow
Delivery unit
1 set
Article-No.
0.0.700.61
Sign Frame A3, green
Delivery unit
1 set
Article-No.
0.0.700.59
Sign Frame Holder 8, rotating ESD, black
Delivery unit
1 pce.
Article-No.
0.0.700.87
Sign Frame Holder 8, rotating, grey
Delivery unit
1 pce.
Article-No.
0.0.700.22
Sign Hanger, transparent
Delivery unit
1 pce.
Article-No.
0.0.700.75
Sign Corner Fastener, transparent
Delivery unit
1 pce.
Article-No.
0.0.700.92
Sign Hook for Mesh Panels, transparent
0.0.700.76

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21109090
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21109104
eCl@ss 6.0.1
21109104
eCl@ss 7.1
21109104
eCl@ss 8.0
21109104
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
customs tariff number
39269097