Transverse Fastener D30-60
0.0.700.10

Transverse Fastener D30-60

0.0.700.10

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/70010
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Transverse Fastener D30-60
0.0.700.10

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 101.9 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Transverse Fastener D30-60
0.0.700.10

Details

Preassembled
2 transverse fastener halves, die-cast Al, natural
Hexagon Socket Head Cap Screw similar to DIN 912 M6x29.4, St, bright zinc-plated
Hexagon nut DIN 934 M6-I8I, St, bright zinc-plated
A right angle in the modular dimension! Transverse Fastener D30-60 can be used to connect together two crossing Profile Tubes D30 at a 90° angle to each other. The distance between the two connected profiles is 60 mm, as opposed to the 48.5 mm spacing when using Transverse Fastener D30 (0.0.637.90). This means crossing profiles that are fastened to Double Profile Tubes D30-60 (0.0.682.60) can be connected in the correct modular dimension.
Transverse Fastener D30-60 is supplied preassembled. Simply put it in place and tighten it for a secure hold. To reinforce pre-existing structures, the fastener halves can also be fitted separately, pushed into position and then screwed together.
Transverse Fastener D30-60
0.0.700.10

Accessoires / Service

Profile Tube D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.628.28
Double Profile Tube D30-60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.682.60
Parallel Fastener D30-60
Delivery unit
1 pce.
Article-No.
0.0.682.21
Transverse Fastener D30-60
0.0.700.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169910