Fastening Set 8 40 80x80-90° - XMS
0.0.698.88

Fastening Set 8 40 80x80-90° - XMS

0.0.698.88

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69888
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Fastening Set 8 40 80x80-90° - XMS
0.0.698.88

Attributes

Delivery unit
1 set
Weight
m = 321 g
ESD
ESD-safe = Yes
Fastening Set 8 40 80x80-90° - XMS
0.0.698.88

Details

Fastener, AI
8 Button-Head Screws ISO 7380-M8x22, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M8x20, St, bright zinc-plated
2 set nuts M8, St
The Fastening Set creates a stable intersection point between vertical and horizontal profiles while also allowing cables to pass through it.
Fastening Set 8 40 80x80-90° - XMS
0.0.698.88

Accessoires / Service

Profile X 8 40 80x80 M45-45° - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.55
Cover Profile 80x80-R40 M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.52
Cover Profile 80x80-45° M45 - XMS, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.695.54
Cap X 8 40 80x80-R40 Al
Delivery unit
1 set
Article-No.
0.0.699.70
Cap X 8 40 80x80-45° Al
Delivery unit
1 set
Article-No.
0.0.699.69
Base Plate X 8 40 160x160-90° 45° M16
Delivery unit
1 set
Article-No.
0.0.704.22
Base Plate X 8 40 160x160-90° R40 M16
Delivery unit
1 set
Article-No.
0.0.704.23

Videos

Fastening Set 8 40 80x80-90° - XMS
0.0.698.88

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
76169990