Castor D160 PU swivel with double-brake 140x110
0.0.697.81

Castor D160 PU swivel with double-brake 140x110

0.0.697.81

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69781
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Castor D160 PU swivel with double-brake 140x110
0.0.697.81

Attributes

Line
Line D30
line 8
line 10
Delivery unit
1 pce.
Weight
m = 3.5 kg
ESD
ESD-safe = No
Castor D160 PU swivel with double-brake 140x110
0.0.697.81

Details

Casing, St, bright zinc-plated
Swivelling axis with ball bearing (on Swivel Castors); wheel axle with ball bearing
Wheel body, Al; tyre, PU, 75 Sh A, green
Load-carrying capacity 550 kg/Castor at max. 4 km/h
Load-carrying capacity 280 kg/Castor at max. 6 km/h
Load-carrying capacity 200 kg/Castor at max. 10 km/h
Load-carrying capacity 450 kg/Castor at max. 16 km/h not including travelling over obstacles
The Castors for high speeds! The D160 PU 140x110 series of Castors from item (Castor diameter: 160 mm) is suitable for transport tasks that need to be fast. Tugger trains benefit from the damping action and abrasion resistance of the polyurethane tyres, with slight unevenness in floor surfaces accommodated internally.
The PU Castor range is intended for speeds of up to 16 km/h and includes Swivel Castors, Swivel Castors with double brake and Fixed Castors. The maximum load-carrying capacity of the Castors is around 550 kg. The operational load-carrying capacity is speed-dependent and has been tested to DIN EN 12532 and DIN EN 12533.
Thanks to the wide connecting plate with four holes, the Castors can be fastened directly to the grooves of the support frame. Fastening Set 8 for Castor swivel/fixed 140x110 (0.0.670.18) is used to install the Castors. For reliable straight running, Castors D160 PU swivel 140x110 can also be temporarily converted into Fixed Castors using an additional Swivel Lock (0.0.670.48).
Note:
Operating conditions such as speed, load, soiling, overall mileage, etc. can have a detrimental effect on dissipation resistance. To ensure mobile solutions are electrostatically dissipative, it is advisable to take additional precautions such as fitting an ESD Drag Chain (0.0.671.88).
To verify the relevant properties, regular checks in line with the IEC 61340 standard should be carried out throughout the service life of the solution.
In the case of higher speeds (>4 km/h), it is important to take into account the higher dynamic load and evaluate the overall construction accordingly.
Castor D160 PU swivel with double-brake 140x110
0.0.697.81

Accessoires / Service

Fastening Set 8 for Castor swivel/fixed 140x110
Delivery unit
1 set
Article-No.
0.0.670.18
Swivel Lock for Castor D160/D200 swivel 140x110
Delivery unit
1 set
Article-No.
0.0.670.48

Downloads

Datasheet(245 KB)
Castor D160 PU swivel with double-brake 140x110
0.0.697.81

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000