Profile Holder Set 8 St 40x40
0.0.696.45

Profile Holder Set 8 St 40x40

0.0.696.45

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69645
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Profile Holder Set 8 St 40x40
0.0.696.45

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 300 g
ESD
ESD-safe = No
Profile Holder Set 8 St 40x40
0.0.696.45

Details

2 profile holders 8 St 40x40
2 Countersunk Screws DIN 7991 M8x22, St, bright zinc-plated
2 T-Slot Nuts 8 St 2xM8-36
4 Button-Head Screws ISO 7380 M8x18, St, bright zinc-plated
4 washers DIN 433-8.4, St, bright zinc-plated
Quick to position, quick to secure! Profile Holder Set 8 St 40x40 is the ideal solution for making sure the height of shelves and stops can be quickly adjusted.
These fasteners are used to install a Profile 8 40x40 between two Line 8 profiles in a torsionally rigid, right-angled connection. As the two fastening screws for the Double T-Slot Nut can still be accessed after installation, the location of the profile can be adjusted along the groove without having to remove the component. This makes the solution perfect for building adjustable racks.
The Profile Holders are supplied in sets of two and are secured to the core bore at either end face of a profile using the Countersunk Screws M8 included in the scope of supply. An M8 thread needs to be tapped into either end of the core bore on the profile for this purpose. Profile Holder 8 St 40x40 is not suitable for connecting profiles at just one end.
Note: When calculating profile length, please factor in the 5 mm thickness of each connecting plate. We recommend deducting 10.6 mm from the length of the profile so the profile moves easily when the screws are loosened.
Profile Holder Set 8 St 40x40
0.0.696.45

Tools

Key Insert 5 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.644.68
Ratchet Wrench 1/4″
Delivery unit
1 pce.
Article-No.
0.0.654.69
L-Key 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.89
Profile Holder Set 8 St 40x40
0.0.696.45

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
83024900