Hinge 8 N/NO Al PP4 light
0.0.695.10

Hinge 8 N/NO Al PP4 light

0.0.695.10

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69510
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Hinge 8 N/NO Al PP4 light
0.0.695.10

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 100 g
ESD
ESD-safe = No
Force max
Fmax. = 500 N
Hinge 8 N/NO Al PP4 light
0.0.695.10

Details

2 hinge leaves, Al, anodized, natural
2 T-Slot Nuts V 8 St M6, bright zinc-plated
2 Countersunk Screws DIN 7991-M6x14, bright zinc-plated
Hinge Al light, Pin Set D6
Notes on Use and Installation
It’s an open-and-shut case! Hinge 8 N/NO Al PP4 light has been optimised for Line 8 profiles with closed grooves. It has a shorter anti-torsion feature compared to Hinge 8 Al PP4, light duty and helps create easy-to-clean doors and hatches while ensuring as little profile groove as possible has to be opened up. The Hinge covers the necessary opening completely.
This strong aluminium Hinge is compatible with any Line 8 profile, whether it has open or closed grooves. When fitted between a door and the frame, there is a narrow gap of 4 mm. When the door is closed, the fastening screws are covered over and inaccessible, ensuring they cannot be tampered with from the outside.
Hinge 8 N/NO Al PP4 light comes as a complete set with fastening materials. It can accommodate loads of up to 500 N.
Lift-off doors must be fitted with the same types of hinges. Fixed doors must be fitted with at least one right-hand and one left-hand hinge.
The Hinge Pins must be greased before installation.
Arrangement of one right-hand hinge and one left-hand hinge for constructing a door that cannot be lifted off.
F ≤ 500 N
Recommended groove opening for fastening Hinge 8 N/NO Al PP4 light: The nominal distance from the end of the profile should be 33 mm to ensure the opening is completely concealed. The opening width for a slot along the length of the profile is 26 mm.
Hinges Al, light duty are available as complete sets for all popular combinations of profiles and for combinations of profiles and panel elements.
Each of the sets consists of 2 Hinge Leaves and the Hinge Pin and the fastening elements (screws and T-Slot Nuts) for the relevant profile lines.
The Hinge Pin is supplied with the relevant hinges. It is pressed into one of the Hinge Leaves. Right-hand or left-hand hinges are possible by inserting the pin into the Hinge Leaf in the appropriate direction.
Hinge 8 N/NO Al PP4 light
0.0.695.10

Tools

Key with T-Handle 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.39
Key Insert 4 A/F-1/4″
Delivery unit
1 pce.
Article-No.
0.0.650.50

Downloads

Assembly instruction(397 KB)
Hinge 8 N/NO Al PP4 light
0.0.695.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000