LED Light Fitting E 20W 40x40x600
0.0.694.21

LED Light Fitting E 20W 40x40x600

0.0.694.21

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69421
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
LED Light Fitting E 20W 40x40x600
0.0.694.21

Attributes

Delivery unit
1 set
Weight
m = 0.483 kg
ESD
ESD-safe = No
LED Light Fitting E 20W 40x40x600
0.0.694.21

Details

Aluminium housing
Rocker switch, on/off
Fastening elements
Rated voltage: 24 V DC via system socket connector
Protection class: III
Output: 20 W LED Light Fitting
Colour rendering index: Ra ≈ 85
Colour temperature: T ≈ 4000°K (neutral white)
Let there be light! A diffusor panel and a microprism cover on LED Light Fittings E provide even, glare-free lighting of over 1000 Lux for work areas. The durable LED Light Fittings feature a stepless 360° pivoting mechanism to ensure they can be adjusted to the ideal alignment.
LED Light Fittings E are available in lengths of 600, 850 and 1100 mm. The space-saving housing features an on/off switch and a wired-in power cable with a system plug connector.
These energy-saving Light Fittings are available as a set with a Transformer. They can also be separately combined with Splitters, Wireless Dimmers and other Light Fittings from the item lighting system.
Distribution of illuminance [as measured from 900 mm]
1100 lux
LED Light Fitting E 20W 40x40x600
0.0.694.21

Accessoires / Service

Electronic Transformer LED 30W 24V
Delivery unit
1 pce.
Article-No.
0.0.658.29
Extension Cable, LED Light Fitting
Delivery unit
1 pce.
Article-No.
0.0.656.49
Two-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.56
Six-way LED Splitter
Delivery unit
1 pce.
Article-No.
0.0.660.55
Wireless LED Dimmer Remote
Delivery unit
1 set
Article-No.
0.0.661.39
Wireless LED Dimmer Receiver
Delivery unit
1 pce.
Article-No.
0.0.660.54
LED Light Set E 20W 40x40x600
Delivery unit
1 set
Article-No.
0.0.701.49
Assembly Set, LED Light Fitting E
Delivery unit
1 set
Article-No.
0.0.703.99

Downloads

User Guide(1 MB)
Factsheet Lighting(1 MB)
LED Light Fitting E 20W 40x40x600
0.0.694.21

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110345
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.0
27110303
eCl@ss 5.1
27110303
eCl@ss 6.0.1
27110303
eCl@ss 7.1
27110303
eCl@ss 8.0
27110303
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
94054239