Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005
0.0.693.16

Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005

0.0.693.16

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69316
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 2010 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Classification
Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005
0.0.693.16

Attributes

Line
line 8
Material
PP-ESD
Property
black similar to RAL 9005
Delivery unit
1 pce., length 2010 mm
Weight, spec. Length
m = 68 g/m
ESD
ESD-safe = Yes
Length, rated
L = 2010 mm
Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005
0.0.693.16

Details

Take the edge off edges! Panel-Fixing Strip 8 K makes the job of fastening panels extremely easy with the help of a practical corner solution. Panel elements in thicknesses of 4 to 5 mm are securely held in place.
You can use plastic Panel-Fixing Strip 8 K to retrofit panel elements to fully enclosed profile frames. No matter how the frame has been fastened together (with Standard-, Universal- or Automatic-Fastening Sets), there is no need to cut off corners, because the panel is held in place centred above the groove. A special corner set also ensures the best possible hold and an excellent seal. Panel-Fixing Strip 8 K ESD is an ESD-safe variant.
When using Panel-Fixing Strip 8 K, panel elements can be fixed in place quickly and without the need for tools. First, the four corner set locating pieces and Panel-Fixing Strips 8 K, once cut to size with shears, are clipped into the groove. Next, the panel element is inserted in place and the rear is secured using Panel-Fixing Strip 8 K 4-5mm. This flexible strip is simply pressed into position. Finally, the caps for the corner sets are pushed into place.
The panel element can be removed by following the same process in reverse.
Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005
0.0.693.16

Accessoires / Service

Panel-Fixing Strip 8 K ESD, black similar to RAL 9005
Delivery unit
1 pce., length 2010 mm
Article-No.
0.0.693.15
Polycarbonate 5mm ESD, clear
Delivery unit
cut-off max. 2970x1970 mm
Article-No.
0.0.689.81
Plastic 4mm ESD, grey, similar to RAL 7035
Delivery unit
cut-off max. 2410x1190 mm
Article-No.
0.0.614.85
Panel-Fixing Strip 8 K 4-5mm, Corner Set ESD
Delivery unit
1 set
Article-No.
0.0.694.18
Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005
0.0.693.16

Tools

Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Panel-Fixing Strip 8 K 4-5mm ESD, black similar to RAL 9005
0.0.693.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090