Weight 1.25kg D128/D31-20.5, black similar to RAL 9005
0.0.692.11

Weight 1.25kg D128/D31-20.5, black similar to RAL 9005

0.0.692.11

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69211
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Weight 1.25kg D128/D31-20.5, black similar to RAL 9005
0.0.692.11

Attributes

Line
Line D30
Material
St
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 1.25 kg
ESD
ESD-safe = No
Weight 1.25kg D128/D31-20.5, black similar to RAL 9005
0.0.692.11

Details

m = 1.25 kg
Weight 0.5kg D100/D31-13 and Weight 1.25kg D128/D31-20.5 are used to reset functional Karakuri/LCA units such as hatches, lift systems and carriages.
The inside diameter of 31 mm ensures the Weights are compatible with any (Profile) Tube D30. Locking Ring D30 is used to fix them in place.
Weight 1.25kg D128/D31-20.5, black similar to RAL 9005
0.0.692.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36129090
eCl@ss 4.0
36122901
eCl@ss 4.1
36122901
eCl@ss 5.0
36129090
eCl@ss 5.1
36129090
eCl@ss 6.0.1
36129090
eCl@ss 7.1
36129090
eCl@ss 8.0
36129090
UNSPSC 7.0
31101705
UNSPSC 9.0
31101705
customs tariff number
73251000