Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021
0.0.691.58

Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021

0.0.691.58

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69158
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021
0.0.691.58

Attributes

Material
PA-GF
Property
yellow similar to RAL 1021
Delivery unit
1 pce.
Weight
m = 10.3 g
ESD
ESD-safe = No
Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021
0.0.691.58

Details

Adapter M45 for Control Circuit Device, 22mm makes it incredibly easy to install Emergency Stop Buttons and Selector Switches in the cable conduit of Installation Column Profile 8 160x160 K76 (0.0.663.39) and Installation Profile 8 160x80 K76 (0.0.672.90).
The modular solution comprising Adapter M45 and Mounting Clamp for Contact Blocks, 22mm can be used for control circuit devices with a diameter of 22 mm. Compatible Emergency Stop Buttons, Selector Switches and Pushbuttons are available from item. The units are clipped into the item Mounting Box K76 M45 range.
Adapter M45 for Control Circuit Device, 22mm is available in white, black grey and yellow.
Adapter M45 for Control Circuit Device, 22mm, yellow similar to RAL 1021
0.0.691.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27371226
eCl@ss 4.0
27371281
eCl@ss 4.1
27371281
eCl@ss 5.0
27371226
eCl@ss 5.1
27371226
eCl@ss 6.0.1
27371226
eCl@ss 7.1
27371290
eCl@ss 8.0
27371226
UNSPSC 7.0
39121533
UNSPSC 9.0
39121533
customs tariff number
39269097