Contact Block, 1NO, 22mm
0.0.691.57

Contact Block, 1NO, 22mm

0.0.691.57

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69157
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Contact Block, 1NO, 22mm
0.0.691.57

Attributes

Material
PA-GF
Delivery unit
1 pce.
Weight
m = 10 g
ESD
ESD-safe = No
Contact Block, 1NO, 22mm
0.0.691.57

Details

Compact Contact Blocks for triggering operating elements are clipped into Mounting Clamp for Contact Blocks, 22mm (0.0.691.55) in a space-saving solution. Two Blocks can be installed to enable alternating switching. Contact Block, 1NC, 22mm and Contact Block, 1NO, 22mm are available to choose from.
Emergency Stop Buttons, Selector Switches and Pushbuttons are available from item to initiate functions.

Downloads

Assembly instruction(850 KB)
Contact Block, 1NO, 22mm
0.0.691.57

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27371302
eCl@ss 4.0
27371281
eCl@ss 4.1
27371281
eCl@ss 5.0
27371281
eCl@ss 5.1
27371281
eCl@ss 6.0.1
27371290
eCl@ss 7.1
27371290
eCl@ss 8.0
27371302
UNSPSC 7.0
39121533
UNSPSC 9.0
39121533
customs tariff number
85389099