Selector Switch 60°, 22mm
0.0.691.54

Selector Switch 60°, 22mm

0.0.691.54

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69154
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Selector Switch 60°, 22mm
0.0.691.54

Attributes

Material
PA-GF
Delivery unit
1 pce.
Weight
m = 12.4 g
ESD
ESD-safe = No
Selector Switch 60°, 22mm
0.0.691.54

Details

Pushbuttons from item are universal command output devices that measure 22 mm in diameter. They are integrated into item Mounting Boxes K76 M45 using the Mounting Clamp for Contact Blocks, 22mm (0.0.691.55) and Adapter M45 for Control Circuit Device, 22mm.
Selector Switch 60°, 22mm is a turn switch with two positions and a clip-in function. Turning the switch 60° triggers the associated command.
Buttons and switches are held in place at the rear by the threaded ring that is included in the scope of supply. The fixings are suitable for a wall thickness of 1 to 6 mm.
Selector Switch 60°, 22mm
0.0.691.54

Accessoires / Service

Mounting Clamp for Contact Blocks, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.55
Contact Block, 1NO, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.57
Contact Block, 1NC, 22mm
Delivery unit
1 pce.
Article-No.
0.0.691.56

Downloads

Assembly instruction(850 KB)
Selector Switch 60°, 22mm
0.0.691.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27142302
eCl@ss 4.0
27371281
eCl@ss 4.1
27371281
eCl@ss 5.0
27371213
eCl@ss 5.1
27371213
eCl@ss 6.0.1
27371213
eCl@ss 7.1
27371243
eCl@ss 8.0
27371243
UNSPSC 7.0
39121525
UNSPSC 9.0
39121525
customs tariff number
85365080