Handle D30 KH 300
0.0.690.98

Handle D30 KH 300

0.0.690.98

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/69098
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Handle D30 KH 300
0.0.690.98

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 685.0 g
ESD
ESD-safe = No
Handle D30 KH 300
0.0.690.98

Details

2 parallel Clamps D30-80, die-cast Al, natural
Tube KH D30x11.6, 360 mm, anthracite, Wood-PP
2 Caps KH D30, PA-GB, black
Ideal for keeping it all in hand! Handle D30 KH 300 comes with everything you need to fit a standard-compliant handle to a transport trolley made from Profile Tubes D30.
The set contains two Parallel Clamps D30-80 and a 360 mm length of Tube KH D30x11.6, which is made of a 70 percent wood composite material that feels more comfortable in the hand than metal.
The length and orientation of the Handle have been designed in line with the DIN EN 1757-3 standard for manually operated industrial trucks and trolleys. The Parallel Clamps automatically position the Handle so that it is turned in slightly. This creates a gap between the Handle and the outside edge so that user’s hands aren’t injured when pushing a trolley alongside a wall, for instance.
The Handle must be fitted to a Profile Tube D30 or Profile Tube D30 heavy duty because the grooves ensure it is correctly oriented and prevent twisting. To increase the torsion resistance of the Profile Tubes, it is advisable to use Fastener D30 T1, which has an especially robust anti-torsion feature made of aluminium.
Note: If the grip part of the handle needs to be aluminium, a Tube D30 can also be used.
Handle D30 KH 300
0.0.690.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162801
UNSPSC 9.0
31162801
customs tariff number
76169990