I/O Interface Module (C Series)
0.0.688.62

I/O Interface Module (C Series)

0.0.688.62

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/68862
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
I/O Interface Module (C Series)
0.0.688.62

Attributes

Material
POM
Delivery unit
1 pce.
Weight
m = 82 g
ESD
ESD-safe = No
Protection class
IP 20
I/O Interface Module (C Series)
0.0.688.62

Details

D-Sub 25 (pin header)
Singe-wire and fine-stranded conductors 0.08 ... 2.5 mm2 accommodated
Mounting type: Support rail 35
IP20 protection
Communication made easy! All item C Series Controllers feature a standardised D-Sub 25 connection (DB-25). I/O Interface Module (C Series) can be used to combine signals from sensors etc. and easily link them up to the digital inputs and outputs of the item Controllers.
The industry-standard Interface Module is mounted on the support rail of an enclosure. Single-wire and fine-stranded conductors can be inserted into the terminal connections and the clear marking of the mounting base speeds up wiring work.
The I/O Interface Module (C Series) incorporates an integrated D-Sub 25 mating connector and is connected to the item Controller using a shielded I/O Cable (C Series). The end result is the flexibility to design a custom solution that slots perfectly into place.
I/O Interface Module (C Series)
0.0.688.62

Accessoires / Service

I/O Cable (C Series)
Delivery unit
1 pce.
Article-No.
0.0.689.27
I/O Interface Module (C Series)
0.0.688.62

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27141152
eCl@ss 4.0
27250404
eCl@ss 4.1
27250303
eCl@ss 5.0
27250303
eCl@ss 5.1
27250303
eCl@ss 6.0.1
27259205
eCl@ss 7.1
27141152
eCl@ss 8.0
27141152
UNSPSC 7.0
39121432
UNSPSC 9.0
39121432
customs tariff number
85366990