Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046
0.0.684.23

Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046

0.0.684.23

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/68423
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce. panel dimensions. approx. 2300x1600 mm
≥1
on application
cut-off max. 2260x1560 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046
0.0.684.23

Attributes

Material
PP
Property
grey similar to RAL 7046
Delivery unit
1 pce. panel dimensions. approx. 2300x1600 mm
Weight, spec. Surface
m = 1 kg/m2
ESD
ESD-safe = No
Length, rated
L = 2300 mm
Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046
0.0.684.23

Details

Thickness tolerance ± 7 %
Secure coverage for minimal weight! Lightweight Boards Con-Pearl® are ideal panel elements for weight-optimised constructions. They feature an unbroken surface and are inherently stable and highly rigid thanks to their sandwich structure.
item Lightweight Boards Con-Pearl® are available in thicknesses of 4.8 and 9.9 mm. Select the antistatic or electrostatically dissipative version to suit your application.
The Lightweight Boards are also ideal for dividing various supply levels to guard against dirt dropping down from above.
Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046
0.0.684.23

Accessoires / Service

Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48
Lightweight Board Con-Pearl® 4.8mm, grey similar to RAL 7046
0.0.684.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360490
eCl@ss 4.0
35030401
eCl@ss 4.1
35030401
eCl@ss 5.0
35040401
eCl@ss 5.1
35040401
eCl@ss 6.0.1
35040401
eCl@ss 7.1
35030401
eCl@ss 8.0
35030401
UNSPSC 7.0
30102215
UNSPSC 9.0
30102215
customs tariff number
39259080