Shock Absorber D30-110 15, adjustable
0.0.683.68

Shock Absorber D30-110 15, adjustable

0.0.683.68

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/68368
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Shock Absorber D30-110 15, adjustable
0.0.683.68

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 208.0 g
ESD
ESD-safe = No
Shock Absorber D30-110 15, adjustable
0.0.683.68

Details

Preassembled
Shock Absorber M20x1.5-110 15
Profile Tube D30 heavy duty, Al, anodized
Take the shock out of impacts! Protect moving assemblies by diminishing kinetic energy with Shock Absorber D30-110 15, adjustable. The solution brings hatches or lifts in Karakuri/LCA applications safely to a stop before they hit their limit stop, thereby reducing strain on the frame.
The Shock Absorber ensures that actions in mechanical automation systems terminate at their end position so that transitions between individual steps run smoothly. This boosts process reliability and also eases the strain on all the parts involved.
The Shock Absorber is supplied preassembled and is housed within a Profile Tube D30 heavy duty. As a result, it can be mounted in place using fasteners from the Lean Production Building Kit System. Its damping action is set by using a screwdriver to adjust a mechanism at the end of the Shock Absorber.
The maximum damping travel is 15 mm. Thanks to the fine thread and the counter nut, positioning can also be adjusted accurately once the product has been mounted to a frame.
The oil-filled Shock Absorber is maintenance-free.
Note:
Shock Absorber M20x1.5-110 15 itself must not be used as a limit stop. The assembly provides the option of using the Profile Tube D30 heavy duty included in the scope of supply as the actual limit stop. Depending on how the screw has been set on the Shock Absorber, it may be necessary to fit a separate limit stop to the frame.
No; • Yes
In addition to the maximum load-carrying capacity of the Shock Absorber, it is important to take account of the load limits of the adjacent components in the construction.
Shock Absorber D30-110 15, adjustable
0.0.683.68

Accessoires / Service

Parallel Fastener D30
Delivery unit
1 pce.
Article-No.
0.0.629.94
Parallel Fastener D30-60
Delivery unit
1 pce.
Article-No.
0.0.682.21
Shock Absorber D30-110 15, adjustable
0.0.683.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23369090
eCl@ss 4.0
23180101
eCl@ss 4.1
23180101
eCl@ss 5.0
27291201
eCl@ss 5.1
27291201
eCl@ss 6.0.1
27291201
eCl@ss 7.1
27291201
eCl@ss 8.0
27291201
UNSPSC 7.0
27131609
UNSPSC 9.0
27131609
customs tariff number
84799070