Adjusting Screw D5/D3-M6x20
0.0.682.42

Adjusting Screw D5/D3-M6x20

0.0.682.42

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/68242
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Adjusting Screw D5/D3-M6x20
0.0.682.42

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 6 g
ESD
ESD-safe = No
Adjusting Screw D5/D3-M6x20
0.0.682.42

Details

Adjusting Screw M6x20, CuZn, nickel-plated
Nut M6 10 A/F, CuZn, nickel-plated
Simply get started! Manual Trigger D30 and Bowden Cable D1.5 are ideal for actuating assemblies and functional units in Karakuri/LCA solutions. For example, pulling the lever can release locks or actuate hatches. The complete system includes all necessary parts.
Manual Trigger D30 comprises a lever that is already fitted to a Profile Tube D30 heavy duty, meaning it can be very easily fixed wherever needed on a frame. The maximum travel on the Manual Trigger is 30 mm. Adjusting Screw D5/D3-M6x20 can also be used to set the actuation point with outstanding precision and change it later on.
Adjusting Screw D5/D3-M6x20
0.0.682.42

Accessoires / Service

Wire Cable Clamp D2 M3x8
Delivery unit
1 pce.
Article-No.
0.0.691.99
Bowden Cable D1.5
Delivery unit
1 roll, length 20 m
Article-No.
0.0.694.46
End Cap D6/D5-12
Delivery unit
1 pce.
Article-No.
0.0.682.45
Bowden Cable Sheathing D5/D1.5, black similar to RAL 9005
Delivery unit
1 roll, length 20 m
Article-No.
0.0.694.45
Manual Trigger D30
Delivery unit
1 set
Article-No.
0.0.691.93
Cable Barrel Clamp D7/D2-7 M4
Delivery unit
1 pce.
Article-No.
0.0.692.48
Thimble D7/D2
Delivery unit
1 pce.
Article-No.
0.0.682.17
Ferrule D2-7
Delivery unit
1 pce.
Article-No.
0.0.682.19
Adjusting Screw D5/D3-M6x20
0.0.682.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23119090
eCl@ss 4.0
231112XX
eCl@ss 4.1
23111201
eCl@ss 5.0
23111201
eCl@ss 5.1
23111201
eCl@ss 6.0.1
23111290
eCl@ss 7.1
23111290
eCl@ss 8.0
23111290
UNSPSC 7.0
31161505
UNSPSC 9.0
31161505
customs tariff number
74153900