Profile 8 160x40 4N180 light, natural
0.0.678.85

Profile 8 160x40 4N180 light, natural

0.0.678.85

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67885
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Profile 8 160x40 4N180 light, natural
0.0.678.85

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 4.53 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 16.78 cm2
Moment of Inertia, x-axis
Ix = 34.76 cm4
Moment of Inertia, y-axis
Iy = 495.13 cm4
Moment of Inertia, torsional
It = 68.02 cm4
Resistance Moment, x-axis
Wx = 17.38 cm3
Resistance Moment, y-axis
Wy = 61.89 cm3
Permissible groove extraction force
F = 2500 N
Profile 8 160x40 4N180 light, natural
0.0.678.85

Details

This is how strong a lightweight beam can be! When you need low profile deflection and a low dead weight, Profile 8 240x40 8N180 light and Profile 8 160x40 4N180 light really come into their own thanks to their high area moment of inertia. Like an I-beam in steel construction techniques, this profile is ideal for accommodating overlying loads.
The lightweight engineering profiles feature two unbroken aluminium webs. Both ends of the profile are formed from Line 8 profiles, each with three system grooves. This ensures the profile can be connected to constructions. The profiles, which measure either 240 or 160 mm in height, ensure a high resistance moment.
Rounded Caps for the end face of the various profile geometries; the cut edge does not need to be deburred.
Plastic Caps are secured by pressing/tapping them into the core bores. The special dome geometry suppresses vibrations and is resistant to temperature changes.
Profile 8 160x40 4N180 light, natural
0.0.678.85

Accessoires / Service

Cap 8 160x40, black
Delivery unit
1 pce.
Article-No.
0.0.265.39
Cap 8 160x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.30
Cap 8 D7, black
Delivery unit
1 pce.
Article-No.
0.0.432.06
Cap 8 D7, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.489.47
Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

Chemical resistance of aluminium(376 KB)
ESD Product Qualification(323 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile 8 160x40 4N180 light, natural
0.0.678.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100