Butt Fastener D30-90° R25, internal
0.0.678.30

Butt Fastener D30-90° R25, internal

0.0.678.30

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67830
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Butt Fastener D30-90° R25, internal
0.0.678.30

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 122 g
ESD
ESD-safe = Yes
Torque
M = 10 Nm
Butt Fastener D30-90° R25, internal
0.0.678.30

Details

Partially preassembled
2 butt fastener halves, die-cast Al, natural
2 Internal Fasteners D30 tube insert, die-cast Al, natural
2 Internal Fastener D30 claws, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x20, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M6x16, St, bright zinc-plated
2 Hexagon nuts DIN 934 M6-I8I, St, bright zinc-plated
2 washers, St, bright zinc-plated
Do you want corners with smooth curves? Butt Fastener D30-90° R25, internal makes it possible by connecting Profile Tubes D30 at a 90° angle with a gentle curve. Internal clamping technology ensures a smooth transition between fastener and profile tube to produce a harmonious outer corner.
Due to their design, internal fasteners are suitable for lighter loads.
Note: item supplies Butt Fastener D30-90° R25 with external and internal clamping technology. No matter which variant you choose, the Profile Tubes D30 will always be the same length regardless of the type of fastening technology used. As a result, you can substitute a Butt Fastener D30-90° R25 (0.0.662.12) for a Butt Fastener D30-90° R25, internal (0.0.678.30) without having to make any alterations to the profile tubes.
Fasteners with external and internal clamping technology for 90° connections can be used together. The effective profile length is identical. The 20 mm spacing must be factored in.

Downloads

ESD Product Qualification(417 KB)
Butt Fastener D30-90° R25, internal
0.0.678.30

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024900