Roller Conveyor St 60, End Cap
0.0.677.02

Roller Conveyor St 60, End Cap

0.0.677.02

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67702
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Roller Conveyor St 60, End Cap
0.0.677.02

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 71 g
ESD
ESD-safe = Yes
Roller Conveyor St 60, End Cap
0.0.677.02

Details

End Cap, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Protection from the start: Roller Conveyor St 60, End Cap seals the end face of Roller Conveyor St 60x24 D15 and covers over sharp cut edges. This helps avoid the time-consuming process of deburring cut edges. The slot on the end face can be used to fasten the roller conveyor to a crossmember made from a Line 6 or 8 profile.
The End Cap is simply pushed on and secured at the side with the enclosed self-tapping screws. A Guide Rail can be run right to the end of the roller conveyor, even if Fastening Profile D30-60 needs to be shortened accordingly due to the End Cap.

Downloads

Technical documentation(3 MB)
ESD Product Qualification(352 KB)
Roller Conveyor St 60, End Cap
0.0.677.02

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098