Cantilever Foot Set 8 160x60-790x90
0.0.676.18

Cantilever Foot Set 8 160x60-790x90

0.0.676.18

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67618
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Cantilever Foot Set 8 160x60-790x90
0.0.676.18

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 10.14 kg
ESD
ESD-safe = No
Cantilever Foot Set 8 160x60-790x90
0.0.676.18

Details

2 table feet 160x60, St, powder-coated white aluminium similar to RAL 9006
4 Adjustable Feet D47, M10x30
Fastening elements
These components are the basis for building bespoke solutions that translate your ideas into reality. Make the most of the entire item portfolio!
Table Column Sets give you the framework for creating ergonomic, electrically height-adjustable tables. Thanks to their memory function, high lifting capacity and agreeable speed, they help keep sickness rates down and motivation up.
When building bespoke bench designs, Cantilever Foot Sets are the ideal footing and are available in pairs, individually and in a double design for solutions that have two table tops or a large support width.
Cantilever Feet can be combined with the electrically height-adjustable item Lifting Columns and the various Profiles 8 160x60.
Cantilever Foot Set 8 160x60-790x90
0.0.676.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250312
eCl@ss 4.0
22041433
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23250312
eCl@ss 8.0
23250312
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
83024900