Back Stop Insert ESD
0.0.675.98

Back Stop Insert ESD

0.0.675.98

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67598
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Back Stop Insert ESD
0.0.675.98

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 19.0 g
ESD
ESD-safe = Yes
Back Stop Insert ESD
0.0.675.98

Details

Housing, PA-GF, black
Back Stop D4-23, PA-GF, black
Axle, St, stainless
Back Stop Insert ESD allows containers and goods to pass in one direction only. When work benches are interlinked, including in one-piece-flow scenarios, this insert ensures that workpiece carriers and containers stick to the specified route. When used on mobile material supply equipment, the insert acts as a transport securing device.
Back Stop Insert ESD is compatible with the modular Castor Rail 8 40x40 and, like the other Inserts that are available, can also be retrofitted by simply being clipped into place – no tools required. The Back Stop is ESD-safe as standard.

 

Downloads

Technical documentation(3 MB)
ESD Product Qualification(335 KB)
Back Stop Insert ESD
0.0.675.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097