Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021
0.0.675.76

Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021

0.0.675.76

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67576
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021
0.0.675.76

Attributes

Material
PC
Property
black grey, similar to RAL 7021
Delivery unit
1 pce.
Weight
m = 17 g
ESD
ESD-safe = No
Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021
0.0.675.76

Details

Keep things clear at the work bench! Face Plates M45 with Labelling Panel, Horizontal encompass one, two or three Mounting Boxes K76 and feature a horizontal labelling panel. This is important if Installation Profile 8 160x80 K76 is being used on work benches as a robust, horizontal aluminium cable conduit. It ensures that the labels can be easily read. The Face Plates are available in white and black grey.
Note: item supplies vertical Face Plates M45 with Labelling Panel for Installation Profiles that have been installed vertically.
Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021
0.0.675.76

Accessoires / Service

Mounting Box K76 M45 1 Gang, grey
Delivery unit
1 pce.
Article-No.
0.0.663.52
Socket 33° M45 1 Gang, signal red similar to RAL 3001
Delivery unit
1 pce.
Article-No.
0.0.663.58
Socket 33° M45 1 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.57
Face Plate M45 1 Gang with Labelling Panel, Horizontal, black grey, similar to RAL 7021
0.0.675.76

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
customs tariff number
85472000