Braking Castor D30-23, grey similar to RAL 7042
0.0.670.90

Braking Castor D30-23, grey similar to RAL 7042

0.0.670.90

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67090
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Braking Castor D30-23, grey similar to RAL 7042
0.0.670.90

Attributes

Line
Line D30
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight
m = 35.0 g
ESD
ESD-safe = No
Braking Castor D30-23, grey similar to RAL 7042
0.0.670.90

Details

PA/TPE
The insert for controlling speed: Braking Castor D30-23 is used to regulate the speed of containers as they move over Roller Conveyor 6 40x40 E D30.
This Braking Castor keeps everything moving at a consistent speed, even on steep gradients and when working with heavy objects. When objects are moving slowly, the mechanical system has a lower braking effect. This ensures the automatic unloading of a FIFO rack or Karakuri/LCA solution is not compromised, because queued transport goods will start moving again.
The item Braking Castors should be distributed along the entire length of a roller conveyor. No special tools are needed to install and remove them.
LA = Spacing of Braking Castors
Braking Castor D30-23, grey similar to RAL 7042
0.0.670.90

Accessoires / Service

Roller Conveyor 6 40x40 E D30 with Flanged Wheel
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.71
Roller Conveyor 6 40x40 E D30/2
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.73
Roller Conveyor 6 40x40 E D30
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.658.69

Downloads

Technical documentation(3 MB)
Braking Castor D30-23, grey similar to RAL 7042
0.0.670.90

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097