Angle Bracket Set 8 80x80
0.0.670.12

Angle Bracket Set 8 80x80

0.0.670.12

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/67012
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
Angle Bracket Set 8 80x80
0.0.670.12

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 391 g
ESD
ESD-safe = No
Angle Bracket Set 8 80x80
0.0.670.12

Details

Angle Bracket 8 80x80, die-cast zinc, white aluminium, similar to RAL 9006
Angle Bracket Cap 8 80x80, PA-GF, grey, similar to RAL 7042
4 Button-Head Screws ISO 7380-M8x18, St, bright zinc-pl.
4 Washers 13.9x13.9x2 St, bright zinc-plated
4 T-Slot Nuts 8 St M8, bright zinc-plated
Angle Bracket Sets 8 create a friction-based connection between profiles, with no machining required. They are therefore frequently used to provide additional reinforcement for profile connections. The enclosed Cap covers over the screw heads to make cleaning easier. It also enhances the harmonious appearance of structures.
The Cap for Angle Bracket Sets 8 40x40 and 8 80x80 is now also available in neutral grey. Technically identical Angle Bracket Sets 8 40x40 (0.0.411.15) and 8 80x80 (0.0.411.32) are available as alternatives, each with a black Cap.
When used to reinforce the joints of large profiles or conduits, several Angle Brackets can be used in parallel.
Note: Ensure the maximum permissible tensile load on the Profile Groove is not exceeded!
For Angle Brackets of Lines 6, 8 and 12, special square washers are used to improve the application of the clamping force.
F < 2,000 N ^ F x l < 150 Nm
The load-carrying capacity is to be checked to ensure both conditions are met.
Angle Brackets are ideal for connecting cable conduits. The rounded internal edge prevents damage to the cables.
Angle Bracket Set 8 80x80
0.0.670.12

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

Finding the right fastener fast(2 MB)
Angle Bracket Set 8 80x80
0.0.670.12

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
79070000