Roller Conveyor 6 80x40 Fastening Bracket D30
0.0.667.54

Roller Conveyor 6 80x40 Fastening Bracket D30

0.0.667.54

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66754
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller Conveyor 6 80x40 Fastening Bracket D30
0.0.667.54

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 297.0 g
ESD
ESD-safe = Yes
Roller Conveyor 6 80x40 Fastening Bracket D30
0.0.667.54

Details

Fastening Bracket, St, bright zinc-plated
2 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 6912 M6x12, St, bright zinc-plated
2 Washers ISO 7093-1-6-200 HV, St, bright zinc-plated
2 T-Slot Nuts 6 St M6, St, bright zinc-plated
A stable hold at every angle: Roller Conveyor 6 80x40 Fastening Bracket D30 is used to fasten Roller Conveyor 6 80x40 E D30 to a (Profile) Tube D30.
The Fastening Bracket can be secured to the roller conveyor with the supplied T-Slot Nuts, thereby creating a very secure connection. This means the roller conveyor can be used as a load-bearing element, which enhances the stability of the frame. If required, the Fastening Bracket can also be secured to the profile using the enclosed self-tapping screws.
Note: Roller Conveyor 6 Al Fastening Brackets U D30 (0.0.667.56) and I D30 (0.0.667.57) are used to interlink conveyor lines with Roller Conveyor 6 80x40. Their hanger elements intermesh on the strut. Two Fastening Brackets of each type are screwed to the Line 6 grooves on the roller conveyors.
Roller Conveyor 6 80x40 Fastening Bracket D30
0.0.667.54

Accessoires / Service

Roller Conveyor 6 80x40 E D30
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.52
Roller Conveyor 6 80x40 E D30 ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.53

Downloads

Technical documentation(3 MB)
ESD Product Qualification(412 KB)
Roller Conveyor 6 80x40 Fastening Bracket D30
0.0.667.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098