Collision Guard L With Hazard Markings
0.0.665.48

Collision Guard L With Hazard Markings

0.0.665.48

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66548
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Collision Guard L With Hazard Markings
0.0.665.48

Attributes

Delivery unit
1 pce.
Weight
m = 5.57 kg
ESD
ESD-safe = No
Collision Guard L With Hazard Markings
0.0.665.48

Details

Collision Guard L, St, signal yellow similar to RAL 1003
Hazard Markings 375x295 SA
According to DGUV Regulation 108-007 (previously BGR 234), when a rack is loaded from a forklift or other freely steerable machinery and/or is located on a route used by such machinery, its corner areas must be protected by a mechanical cover. The robust item Collision Guard L is anchored to the ground and acts as a fixed guard to stop vehicles colliding with the rack. The L-shaped Collision Guard is 405 mm high.
Collision Guard L is not joined to the rack. It provides added safety in areas where there is a high risk of collisions due to turning vehicles and trolleys. The black & yellow hazard markings draw attention to the guard unit in line with ASR A 1.3.
item supplies floor anchors for various surface qualities, such as Floor-Fastening Set M10x135 (0.0.485.82).
A clearance of at least 60 mm must be maintained to ensure compliance with the DGUV regulations.
Collision Guard L With Hazard Markings
0.0.665.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
22101712
eCl@ss 4.0
35010111
eCl@ss 4.1
35010111
eCl@ss 5.0
35010111
eCl@ss 5.1
35010111
eCl@ss 6.0.1
35010101
eCl@ss 7.1
35010101
eCl@ss 8.0
35010101
UNSPSC 7.0
30101504
UNSPSC 9.0
30101504
customs tariff number
73269098