Plain Bearing D40/D30-50 ESD
0.0.665.36

Plain Bearing D40/D30-50 ESD

0.0.665.36

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66536
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Plain Bearing D40/D30-50 ESD
0.0.665.36

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 38.0 g
ESD
ESD-safe = Yes
Plain Bearing D40/D30-50 ESD
0.0.665.36

Details

Preassembled
2 Plain Bearing Sleeves D40/D30 ESD
Profile Tube D40/D30, 40 mm, Al, anodized
Turning on a pin: item Plain Bearing Sleeves are the basis for low-cost automation (LCA). They enable the low-friction movement of a Profile Tube D40/D30 on a load-bearing D30 profile. Karakuri/LCA solutions created using the Lean Production Building Kit System require very little installation space because the moving components can simply be built into the frame. Plain Bearing Sleeves D40/D30 ESD are maintenance free and low friction.
Two versions are available: Plain Bearing Sleeve D40/D30 ESD facilitates rotation and movement along the guide profile. If rotation is not desirable, Plain Bearing Sleeves D40/D30 ESD with anti-torsion feature can be used to guide the Profile Tube D40/D30 precisely along a Profile Tube D30 or Profile 6 D30. These Plain Bearing Sleeves use the grooves to prevent rotation, which makes it easier to guide counterweights, for example.
Preassembled Plain Bearing D40/D30-50 ESD and Plain Bearing D40/D30-50 ESD with anti-torsion feature offer particularly convenient solutions. These sets consist of two Plain Bearing Sleeves and a Profile Tube D40/D30. The tabs on the Plain Bearing Sleeves engage with each other, locking together. The Plain Bearings are supplied ready for use and have an overall width of 50 mm.
Locking Ring D30 fixes and limits the position of Plain Bearing D40/D30 along its axis. Locking Ring D30 with Clamp Lever is an especially convenient option and can be used as a rapidly adjustable stop. This offers a simple means of modifying the travel of plain bearings. Weights can also be fixed in place or released with a flick of the wrist.
When building custom plain bearings in lengths of over 50 mm, four holes need to be drilled in the Profile Tube D40/D30 (0.0.666.63) to accommodate the tabs on the Plain Bearing Sleeves.
Fx = 50 N
Fz = 500 N
Mx = 5 Nm
My = 5 Nm
Mz = 0 Nm (0.0.665.36)
Mz = 5 Nm (0.0.676.25)
 
Plain Bearing D40/D30-50 ESD
0.0.665.36

Accessoires / Service

Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.665.63
Locking Ring D30
Delivery unit
1 pce.
Article-No.
0.0.664.50
Profile Tube D40/D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.666.63

Downloads

ESD Product Qualification(345 KB)
Plain Bearing D40/D30-50 ESD
0.0.665.36

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050191
eCl@ss 4.0
23050402
eCl@ss 4.1
23050402
eCl@ss 5.0
23050107
eCl@ss 5.1
23050107
eCl@ss 6.0.1
23050107
eCl@ss 7.1
23050191
eCl@ss 8.0
23050191
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
76042100