Roller D30-63 ESD, black similar to RAL 9005
0.0.664.42

Roller D30-63 ESD, black similar to RAL 9005

0.0.664.42

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66442
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller D30-63 ESD, black similar to RAL 9005
0.0.664.42

Attributes

Line
Line D30
Material
PA
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 24.00 g
ESD
ESD-safe = Yes
Roller D30-63 ESD, black similar to RAL 9005
0.0.664.42

Details

Robust and easy-running 63 mm-wide Roller. This roller element can be used to configure a custom Castor Rail 6 80x40 E or as a replacement for damaged roller elements in Roller Conveyor 6 80x40 E D30. The corresponding Axle D4x69 (0.0.662.37) must also be ordered.
Roller D30-63 is also available in an ESD-safe version.
Roller D30-63 ESD, black similar to RAL 9005
0.0.664.42

Accessoires / Service

Roller Conveyor 6 80x40 E D30 ESD
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.667.53
Roller Track 100 D4-20/33 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.662.24
Axle D4x69
Delivery unit
1 pce.
Article-No.
0.0.662.37

Downloads

Technical documentation(3 MB)
ESD Product Qualification(335 KB)
Roller D30-63 ESD, black similar to RAL 9005
0.0.664.42

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39269097