Mounting Box K76 M45 3 Gang, grey
0.0.663.54

Mounting Box K76 M45 3 Gang, grey

0.0.663.54

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66354
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Mounting Box K76 M45 3 Gang, grey
0.0.663.54

Attributes

Line
line 8
Material
PA
Property
grey
Delivery unit
1 pce.
Weight
m = 103 g
ESD
ESD-safe = No
Mounting Box K76 M45 3 Gang, grey
0.0.663.54

Details

The universal solution for fitting M45 installation devices to the item installation profiles. The front-locking Mounting Box can be inserted at any point on the cable conduit. The lower part of the Mounting Box can be folded back and even removed so that cables can be connected quickly. The feed openings are designed to accommodate cables up to 14 mm in diameter.
The Mounting Boxes have been designed to support the speedy installation of Sockets, Switches and connections based on the Modul 45 (M45) system.
Mounting Box K76 M45 3 Gang, grey
0.0.663.54

Accessoires / Service

Strain Relief Device, Mounting Box K76, black
Delivery unit
1 set
Article-No.
0.0.663.55
Socket 33° M45 3 Gang, white, similar to RAL 9010
Delivery unit
1 pce.
Article-No.
0.0.663.64
Socket 33° M45 3 Gang, black grey, similar to RAL 7021
Delivery unit
1 pce.
Article-No.
0.0.663.65

Downloads

Assembly instruction(1 MB)
Mounting Box K76 M45 3 Gang, grey
0.0.663.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144042
eCl@ss 4.0
27140804
eCl@ss 4.1
27140804
eCl@ss 5.0
27144021
eCl@ss 5.1
27144021
eCl@ss 6.0.1
27143412
eCl@ss 7.1
27144042
eCl@ss 8.0
27144042
UNSPSC 7.0
39121402
UNSPSC 9.0
39121402
customs tariff number
85381000