Partition Profile K76 K, grey
0.0.663.47

Partition Profile K76 K, grey

0.0.663.47

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66347
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Partition Profile K76 K, grey
0.0.663.47

Attributes

Line
line 8
Material
PVC
Property
grey
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 168 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Partition Profile K76 K, grey
0.0.663.47

Details

Partition Profile K76 K is used in installation profiles to ensure that low-voltage cables (network, data, etc.) are routed separately to cables carrying high operating voltages. Routing the cables through separate conduits in line with the installation guidelines in EN 50174 reduces the chance of interference.
Partition Profile K76 K is clipped into place in the central groove of the installation conduit, with no need for machining work. The plastic profile creates two continuous conduits.
Additional stability is provided by Partition Profile Clip K76 (0.0.663.47), which is rolled into the conduit opening and clipped into place to prevent deflection of the Partition Profile. The Clip also ensures that cables routed over long stretches cannot slip out of their section of the conduit.
Partition Profile K76 K, grey
0.0.663.47

Accessoires / Service

Partition Profile Clip K76 K, grey
Delivery unit
1 pce.
Article-No.
0.0.663.46
Partition Profile K76 K, grey
0.0.663.47

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33

Downloads

Assembly instruction(1 MB)
Partition Profile K76 K, grey
0.0.663.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39259080