Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD
0.0.662.78

Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD

0.0.662.78

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66278
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Videos
  • Classification
Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD
0.0.662.78

Attributes

Line
Line D30
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.32 kg/m
ESD
ESD-safe = Yes
Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD
0.0.662.78

Details

Castor Rail 6 40x40 E, Al, untreated
Castor Inserts with Flanged Wheel ESD, PA, black
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Important:
The load limits of adjacent components in the construction must be taken into account.
Permissible force on a single roller element of Roller Conveyor 6 40x40 E D30: F < 100 N
Permissible force on a single roller element of Roller Conveyor 6 40x40 E D30/2: F < 50 N
Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD
0.0.662.78

Accessoires / Service

Axle D4x29
Delivery unit
1 pce.
Article-No.
0.0.619.13
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Conveyor 6 40x40 Al Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.660.57
Roller Conveyor 6 40x40 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.660.59
Roller Conveyor 6 40x40 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.660.60
Castor Rail 8 Cap 40x40
Delivery unit
1 set
Article-No.
0.0.622.29
Castor Rail 8 Cap 80x40
Delivery unit
1 set
Article-No.
0.0.622.30
Bracket 6 D30
Delivery unit
1 set
Article-No.
0.0.658.26
Roller Conveyor 6 Al Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.667.57
Roller Conveyor 6 Al Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.667.56
Roller Track 100 D4-50 ESD, black similar to RAL 9005
Delivery unit
1 pce.
Article-No.
0.0.662.25
Castor Rail 6 40x40 E, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.651.29
Roller Conveyor 6 40x40 E Guide Rail e30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.657.88
Roller Conveyor 6 40x40 E Guide Rail e60, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.654.09
Roller Conveyor 6 40x40 E Guide Rail Slide Strip, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.654.94
Braking Castor D30-23, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.670.90
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

Technical documentation(3 MB)
ESD Product Qualification(394 KB)

Videos

Easy castor replacement on Roller Conveyor 6 40x40 from Line D30
Roller Conveyor 6 40x40 E D30 with Flanged Wheel ESD
0.0.662.78

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920