Spring Clip D30/30-32
0.0.660.98

Spring Clip D30/30-32

0.0.660.98

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66098
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Spring Clip D30/30-32
0.0.660.98

Attributes

Line
Line D30
Material
St, stainless
Delivery unit
1 pce.
Weight
m = 54.0 g
ESD
ESD-safe = Yes
Spring Clip D30/30-32
0.0.660.98

Details

For those times you need three hands: Spring Clip D30/30-32 is the convenient way to temporarily hold in place (Profile) Tubes D30 or tools with a diameter of 30 to 32 mm.
The clip grips tools quickly and firmly and releases them just as fast.
Spring Clip D30/30-32
0.0.660.98

Accessoires / Service

Drawbar D25-686, Self-Lifting
Delivery unit
1 set
Article-No.
0.0.664.12
Drawbar D25-686
Delivery unit
1 set
Article-No.
0.0.664.13

Downloads

ESD Product Qualification(349 KB)
Spring Clip D30/30-32
0.0.660.98

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162502
UNSPSC 9.0
31162502
customs tariff number
73269098