Wireless LED Dimmer Receiver
0.0.660.54

Wireless LED Dimmer Receiver

0.0.660.54

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/66054
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Wireless LED Dimmer Receiver
0.0.660.54

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 40 g
ESD
ESD-safe = No
Wireless LED Dimmer Receiver
0.0.660.54

Details

Installed load 72 W
System plug
System socket connector

Downloads

Assembly instruction(3 MB)
Wireless LED Dimmer Receiver
0.0.660.54

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27144202
eCl@ss 4.0
27140825
eCl@ss 4.1
27140825
eCl@ss 5.0
27144202
eCl@ss 5.1
27144202
eCl@ss 6.0.1
27144202
eCl@ss 7.1
27144202
eCl@ss 8.0
27144202
UNSPSC 7.0
56111901
UNSPSC 9.0
56111901
customs tariff number
85044083