Extension Cable, LED Light Fitting
0.0.656.49

Extension Cable, LED Light Fitting

0.0.656.49

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65649
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Extension Cable, LED Light Fitting
0.0.656.49

Attributes

Line
Work Bench System
Delivery unit
1 pce.
Weight
m = 75 g
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Extension Cable, LED Light Fitting
0.0.656.49

Details

Cable length 2 m (0.75 mm2)
Flat cable 3.5x5.4 mm
System plug
System socket connector
Extension Cable, LED Light Fitting
0.0.656.49

Accessoires / Service

Distribution Strip
Delivery unit
1 pce.
Article-No.
0.0.631.56
Multi-Socket Power Strip, 5 outlet, with system plug
Delivery unit
1 set
Article-No.
0.0.627.44
Extension Cable, LED Light Fitting
0.0.656.49

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27060402
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
85366990