Socket Wrench Insert 13 A/F-3/8″
0.0.654.58

Socket Wrench Insert 13 A/F-3/8″

0.0.654.58

Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65458
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Socket Wrench Insert 13 A/F-3/8″
0.0.654.58

Attributes

Material
St
Delivery unit
1 pce.
Weight
m = 83 g
ESD
ESD-safe = No
Width across flats
s = 13 A/F
Socket Wrench Insert 13 A/F-3/8″
0.0.654.58

Details

The robust Socket Wrench Insert 13 A/F-3/8″ for tightening nuts. Compatible with the item Ratchet Wrench with scratch protection. The Socket Wrench Insert is ideal for tightening Automatic Flat and Angle Bracket Sets 8.
For making strong profile connections in the flick of a wrist – no machining required.
Socket Wrench Insert 13 A/F-3/8″
0.0.654.58

Accessoires / Service

Ratchet Wrench 3/8″
Delivery unit
1 pce.
Article-No.
0.0.654.57
Socket Wrench Insert 13 A/F-3/8″
0.0.654.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21040190
eCl@ss 4.0
21040108
eCl@ss 4.1
21040108
eCl@ss 5.0
21040190
eCl@ss 5.1
21040190
eCl@ss 6.0.1
21040202
eCl@ss 7.1
21040202
eCl@ss 8.0
21040202
UNSPSC 7.0
27111714
UNSPSC 9.0
27111714
customs tariff number
73262000