Slide Set GSF 8 80x40
0.0.654.24

Slide Set GSF 8 80x40

0.0.654.24

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65424
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Slide Set GSF 8 80x40
0.0.654.24

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 173 g
ESD
ESD-safe = No
Slide Set GSF 8 80x40
0.0.654.24

Details

Carriage plate GSF 8 80x40, Al, natural
T-Slot Slider 8 80x40
3 Hexagon Socket Head Cap Screws DIN 6912-M6x20, St, bright zinc-plated
3 hexagon nuts ISO 4035-M6, St, bright zinc-plated
The space-saving carriage features a sliding shoe made of high-performance plastic. The solution thus requires no lubricants, is maintenance-free and uses a Line 8 profile groove as a guide. This reduces the number of components required.
A timing belt can be installed between the carriage plate and T-Slot Slider in a space-saving arrangement. When used with Drive Unit GSF 8 40 R10, it produces linear units that can be installed in very small spaces.
Slide Set GSF 8 80x40 can also be used as a slide guide in a Line 8 profile groove without a timing-belt drive.
Slide Set GSF 8 80x40
0.0.654.24

Accessoires / Service

Timing Belt R10 T5, black
Delivery unit
Cut-off max. 50 m
Article-No.
0.0.400.04
Slide Set GSF 8 80x40
0.0.654.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301602
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84879090