Panel Fixing Profile 8, grey
0.0.653.68

Panel Fixing Profile 8, grey

0.0.653.68

View CAD-Data Assign to comparison list Compare products https://by-product.item24.com/en/directlink/pro/65368
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Classification
Panel Fixing Profile 8, grey
0.0.653.68

Attributes

Line
line 8
Material
PP
Property
grey
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 22 g/m
ESD
ESD-safe = No
Panel Fixing Profile 8, grey
0.0.653.68

Details

Stronger! Easier to use! Long-term cushioning! Panel Fixing Profile 8 is the advanced solution for holding panels and panel elements in thicknesses of 6 mm in a Line 8 groove.
The inherently stable shape is exceptionally easy to press into the profile groove, covers the edges and prevents direct contact between the panel and the aluminium profile. The flexible plastic cushions vibrations and prevents rattling and clattering.
Panel Fixing Profile 8 also provides a durable seal for the groove and safely covers over cut edges where previously closed profile grooves have been opened up.
Panel Fixing Profile 8, grey
0.0.653.68

Tools

Multi-Purpose Pliers
Delivery unit
1 pce.
Article-No.
0.0.265.63
Multi-Purpose Pliers with 90° Stop
Delivery unit
1 pce.
Article-No.
0.0.662.33
Panel Fixing Profile 8, grey
0.0.653.68

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360492
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090